RCT7-WBC-3A-RNA

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 50–2400 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT7
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   1-5/8 in
Diameter Over Jacket, maximum   49.784 mm   |   1.960 in
Inner Conductor OD   0.7150 in   |   18.1600 mm
Outer Conductor OD   1.725 in   |   43.820 mm
Cable Weight   0.54 lb/ft   |   0.83 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 2400 MHz
Optimum Operating Frequency Band   1700 – 2400 MHz   |   70 – 960 MHz
Polarization   Vertical
VSWR Installed, typical, 1700–2700 MHz   1.38
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   1090 – 1145 MHz   |   1635 – 1705 MHz   |   545 – 570 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.437 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.600 ohms/kft   |   1.969 ohms/km
dc Test Voltage   15000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   302.0 kW
Velocity   93%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   16.0 N-m   |   12.0 ft lb
Flat Plate Crush Strength   46.0 lb/in   |   0.8 kg/mm
Indication of Slot Alignment   Yes; bumps face the wall
Minimum Bend Radius, Single Bend   508.00 mm   |   20.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   215 kg   |   475 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.500.157084
100 MHz0.600.186475
150 MHz0.800.247383
350 MHz1.100.347582
450 MHz1.200.367277
600 MHz1.600.496875
700 MHz1.800.556974
800 MHz1.900.586972
900 MHz2.000.616770
960 MHz2.100.647075
1700 MHz3.200.976269
1800 MHz3.601.106064
1900 MHz3.901.206166
2000 MHz4.101.256064
2100 MHz4.501.375865
2200 MHz5.001.525964
2400 MHz6.001.835662

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel