RCT7-WBC-2A-RNAM

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 50–2700 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT7
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
Tape Barrier   Mica
   
Dimensions  
Nominal Size   1-5/8 in
Diameter Over Jacket, maximum   49.784 mm   |   1.960 in
Inner Conductor OD   0.7150 in   |   18.1600 mm
Outer Conductor OD   1.725 in   |   43.820 mm
Cable Weight   0.54 lb/ft   |   0.83 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 2700 MHz
Optimum Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Polarization   Vertical
VSWR Installed, typical, 1700–2700 MHz   1.38
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   1090 – 1145 MHz   |   1635 – 1705 MHz   |   2180 – 2270 MHz   |   545 – 570 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.437 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   0.600 ohms/kft   |   1.969 ohms/km
dc Test Voltage   15000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   302.0 kW
Velocity   93%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   16.0 N-m   |   12.0 ft lb
Flat Plate Crush Strength   46.0 lb/in   |   0.8 kg/mm
Indication of Slot Alignment   Yes; bumps face the wall
Minimum Bend Radius, Single Bend   508.00 mm   |   20.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   215 kg   |   475 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24   |   NFPA 130-2010
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.500.156776
100 MHz0.600.186779
150 MHz0.700.217786
350 MHz1.200.377783
450 MHz1.400.437578
500 MHz1.400.437884
600 MHz1.600.497076
700 MHz1.800.557073
800 MHz1.900.586971
900 MHz2.100.646870
960 MHz2.100.646972
1700 MHz3.301.016469
1800 MHz3.501.076165
1900 MHz3.801.166166
2000 MHz4.201.286067
2100 MHz4.301.316067
2200 MHz4.601.406067
2300 MHz5.001.525966
2400 MHz5.401.655765
2500 MHz5.801.775763
2600 MHz6.501.985663
2700 MHz7.802.385564

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel