RCT5-LTC-2A-RNAM

RCT5, RADIAX® Coaxial Radiating Cable, 50–1000 MHz, foil, 7/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT5
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
Tape Barrier   Mica
   
Dimensions  
Nominal Size   7/8 in
Diameter Over Jacket, maximum   27.686 mm   |   1.090 in
Inner Conductor OD   0.3720 in   |   9.4500 mm
Outer Conductor OD   0.950 in   |   24.100 mm
Cable Weight   0.28 lb/ft   |   0.42 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 1000 MHz
Optimum Operating Frequency Band   70 – 960 MHz
Polarization   Vertical
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   650 – 720 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.410 ohms/kft   |   1.435 ohms/km
dc Resistance, Outer Conductor   1.036 ohms/kft   |   3.400 ohms/km
dc Test Voltage   6000 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Peak Power   91.0 kW
Velocity   91%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   11.0 ft lb   |   15.0 N-m
Flat Plate Crush Strength   35.0 lb/in   |   0.6 kg/mm
Indication of Slot Alignment   Yes; bumps face the wall
Minimum Bend Radius, Single Bend   254.00 mm   |   10.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.0 m   |   3.3 ft
Tensile Strength   475 lb   |   215 kg
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24   |   NFPA 130-2010
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz1.100.345867
100 MHz1.200.375665
150 MHz1.500.466677
350 MHz2.500.767687
450 MHz2.700.827079
800 MHz4.201.286372
900 MHz4.501.376167
960 MHz4.801.466268

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel