H7-50

H7-50, HELIAX® Standard Air Dielectric Coaxial Cable, corrugated copper, 1-5/8 in, unjacketed

Product Classification  
Brand   HELIAX®
Product Type   Air coaxial cable
   
Construction Materials  
Jacket Material   Unjacketed
Dielectric Material   PE
Flexibility   Standard
Inner Conductor Material   Copper tube
Outer Conductor Material   Corrugated copper
   
Dimensions  
Nominal Size   1-5/8 in
Cable Volume   14.0 ft³/kft   |   1300.6 L/km
Cable Weight   1.55 kg/m   |   1.04 lb/ft
Diameter Over Jacket   50.292 mm   |   1.980 in
Inner Conductor OD   18.0340 mm   |   0.7100 in
Outer Conductor OD   46.482 mm   |   1.830 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±0.5 ohm
Capacitance   22.1 pF/ft   |   72.5 pF/m
dc Resistance, Inner Conductor   0.722 ohms/km   |   0.220 ohms/kft
dc Resistance, Outer Conductor   0.328 ohms/km   |   0.100 ohms/kft
dc Test Voltage   11000 V
Inductance   1.870 µH/m   |   0.570 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   1 – 2700 MHz
Peak Power   305.0 kW
Power Attenuation   3.356
Velocity   92 %
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   40.7 N-m   |   30.0 ft lb
Flat Plate Crush Strength   175.0 lb/in   |   3.1 kg/mm
Minimum Bend Radius, Multiple Bends   508.00 mm   |   20.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Pressurization, maximum   0 N/mm²   |   30 psi
Tensile Strength   340 kg   |   750 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0450.014243.45
10.0640.02171.92
1.50.0790.024140.23
20.0910.028121.34
100.2040.06253.85
200.2910.08937.86
300.3580.10930.77
500.4650.14223.67
850.6120.18717.99
880.6230.1917.67
1000.6660.20316.53
1080.6930.21115.88
1500.8240.25113.37
1740.8910.27112.36
2000.9590.29211.48
2040.9690.29511.36
3001.190.3639.25
4001.3890.4237.92
4501.4810.4517.43
4601.4990.4577.35
4601.4990.4577.35
5001.5690.4787.02
5121.5890.4846.93
6001.7330.5286.35
7001.8870.5755.84
8002.0320.6195.42
8242.0660.635.33
8942.1620.6595.09
9602.250.6864.89
10002.3020.7024.78
12182.5730.7844.28
12502.6110.7964.22
15002.8980.8833.80
17003.1140.9493.54
17943.2130.9793.43
18003.2190.9813.42
20003.4221.0433.22
21003.5211.0733.13
22003.6191.1033.04
23003.7141.1322.96
25003.9021.1892.82
27004.0841.2452.70
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel