CF085-50

CF085-50, 50 Ohm Conformable Braided Coaxial Cable, variable length, unjacketed

Product Classification  
Product Series   CF085-50
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Material   Unjacketed
Braid Material   Tin-soaked copper
Dielectric Material   PTFE
Inner Conductor Material   Silver-plated copper wire
   
Dimensions  
Cable Weight   15.00 kg/km
Diameter Over Dielectric   1.650 mm   |   0.065 in
Inner Conductor OD   0.5300 mm   |   0.0209 in
Outer Conductor OD   2.150 mm   |   0.085 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   95.0 pF/m   |   29.0 pF/ft
dc Test Voltage   1900 V
Maximum Frequency   18.00 GHz
Operating Frequency Band   30 – 18000 MHz
Shielding Effectiveness   100 dB
Velocity   70%
   
Environmental Specifications  
Installation Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Operating Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
Storage Temperature   -55 °C to +125 °C (-67 °F to +257 °F)
   
General Specifications  
Cable Type   Conformable
Braid Coverage   100% braid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, Single Bend   6.00 mm   |   0.24 in
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
100 MHz22.006.71
200 MHz32.009.76
300 MHz41.0012.50
400 MHz47.0014.33
500 MHz55.0016.77
600 MHz59.0017.99
700 MHz65.0019.82
800 MHz70.0021.34
900 MHz75.0022.87
1000 MHz78.0023.78
1500 MHz100.0030.49
1800 MHz109.0033.23
1900 MHz111.0033.84
2000 MHz113.0034.45
2100 MHz115.0035.06
2400 MHz120.0063.59
3000 MHz147.0044.82
4000 MHz170.0051.83
5000 MHz178.0054.27
5800 MHz215.0065.55
6000 MHz220.0067.07
8000 MHz260.0079.27
9000 MHz277.0084.45
10000 MHz293.0089.33
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo
Add Cancel