8107425/DB   |   D-012-LN-8W-M12NS

LightScope ZWP® Single Jacket All-Dielectric, Gel-Free, Outdoor Stranded Loose Tube Cable

Product Classification  
Portfolio   CommScope®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-87-640   |   EN 187105   |   Telcordia GR-20
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Stranded loose tube
Construction Type   Non-armored
Subunit Type   Gel-free
   
Construction Materials  
Fiber Type Solution   G.652.D and G.657.A1
Jacket Material   PE
Total Fiber Count   12
Fiber Type   G.652.D and G.657.A1
Fiber Type, quantity   12
Fibers per Subunit, quantity   12
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.50 mm   |   0.10 in
Cable Weight   63.0 kg/km   |   42.0 lb/kft
Diameter Over Jacket   10.20 mm   |   0.40 in
Filler, quantity   4
Subunit, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   15.3 cm   |   6.0 in
Minimum Bend Radius, unloaded   10.2 cm   |   4.0 in
Tensile Load, long term, maximum   800 N   |   180 lbf
Tensile Load, short term, maximum   2700 N   |   607 lbf
Vertical Rise, maximum   1307.0 m   |   4289.0 ft
   
Environmental Specifications  
Environmental Space   Aerial, lashed   |   Buried
Installation Temperature   -30 °C to +70 °C (-22 °F to +158 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   22 N/mm   |   125 oz/in
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   35 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   4.41 N-m   |   3.25 ft lb
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

DB-8W-LT   (Product Component—not orderable)
LightScope ZWP® Singlemode Fiber
Add Cancel