760179556   |   1291B GRN C6A 4/23 F/UTP R3000

GigaSPEED X10D® 1291B ETL Verified Category 6A F/UTP Cable, non-plenum, green jacket, 4 pair count, 3000 ft (914 m) length, reel

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Drain Wire Material   Tinned copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
Shield (Tape) Material   Polyester/Aluminum shield
   
Dimensions  
Cable Length   914 m   |   3000 ft
Cable Length Tolerance   ±5%
Cable Weight   35.00 lb/kft
Diameter Over Jacket, nominal   7.518 mm   |   0.296 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   6A
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   8.00 ohms/100 m
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   68 %
Operating Frequency, maximum   500 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Green
Product Number   1291B
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Drain Wire Gauge   24 AWG
Drain Wire Type   Solid
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel