1-599619-2

Fiber Optic Cable, 24-fiber, OM4, 1000 m, aqua

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Eca
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   1.00 dB/km @ 1,300 nm   |   3.50 dB/km @ 850 nm
Standards Compliance   IEC 60794-1   |   TIA-492AAAD (OM4)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-free
   
Construction Materials  
Total Fiber Count   24
Fiber Type   OM4
Fibers per Subunit, quantity   12
Jacket Color   Aqua
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   119.0 kg/km
Diameter Over Jacket   11.50 mm   |   0.45 in
Filler, quantity   2
   
Physical Specifications  
Minimum Bend Radius, loaded   229.9 mm   |   9.1 in
Minimum Bend Radius, unloaded   169.9 mm   |   6.7 in
Tensile Load, long term, maximum   1201 N   |   270 lbf
Tensile Load, short term, maximum   2002 N   |   450 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature   -10 °C to +70 °C (+14 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel