1-599683-4

Outside Plant Fiber Optic Cable, 12-fiber, OS2, HDPE, loose tube, gel-filled, 1000 m, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Australia/New Zealand   |   EMEA
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.35 dB/km @ 1300 nm
0.35 dB/km @ 1550 nm
0.45 dB/km @ 1310 nm
Standards Compliance   IEC 60794-1   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   12
Armor Type   Corrugated steel
Fiber Type   OS2
Fibers per Subunit, quantity   12
Jacket Color   Black
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   104.0 kg/km
Diameter Over Jacket   10.00 mm   |   0.39 in
Filler, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   199.9 mm   |   7.9 in
Minimum Bend Radius, unloaded   160.0 mm   |   6.3 in
Tensile Load, long term, maximum   1250 N   |   281 lbf
   
Environmental Specifications  
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel