alert
Obsolete

This product was discontinued on: March 18, 2019

Replaced By:
884028508/10 | CS44Z1 BLU C6A 4/23 F/UTP RL 305M
CS44Z1 Category 6A, F/UTP Cable, low smoke zero halogen, blue jacket, 4 pair count, 1000 ft (305 m) length reel
For other alternatives, please contact us for more information.

1859218-6   |   TE640Z1F-BLM2-AP

640 Series Copper Cable, category 6A, 4 pair, F/UTP, LSZH, 23 AWG, 305 m reel, blue

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   Latin America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Tape) Material   Aluminum/Polyester
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   60.10 kg/km
Diameter Over Jacket, nominal   7.200 mm   |   0.283 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance, maximum   66.58 ohms/km
Delay Skew, maximum   45 ns
Mutual Capacitance   5.6 nF/100 m @ 500 MHz
Nominal Velocity of Propagation (NVP)   64 %
Operating Voltage, maximum   300 Vac
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Smoke Test Method   IEC 61034-2
Acid Gas Test Method   IEC 60754-2
Flame Test Method   IEC 60332-1
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Safety Standard   ETL   |   UL
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Blue
Product Number   640Z
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Minimum Bend Radius, multiple bends   28.80 mm   |   1.13 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel