alert
Obsolete

This product was discontinued on: September 30, 2019

Replaced By:
1427071-2 | CS30CM WHT C6 4/24 U/UTP RIB 305M
Copper Cable, category 6, 4 pair, UTP, CM rated, 24 AWG, 305 m reel in box, white
For other alternatives, please contact us for more information.

7-219584-2

Horizontal Copper Cable, category 6, 4 pair, UTP, PVC, 24 AWG, 305 m reel-in-box, white

Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Eca
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   5.700 mm   |   0.224 in
   
Electrical Specifications  
ANSI/TIA Category   6
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel in box
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   White
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel