1-1427436-3

Indoor/Outdoor Fiber Optic Cable, 4-fiber, OM3, loose tube, LSZH, 1000 m

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   1.50 dB/km @ 1,300 nm
Standards Compliance   TIA-492AAAC (OM3)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   4
Fiber Type   OM3
Fibers per Subunit, quantity   4
Jacket Color   Black
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   73.0 kg/km
Diameter Over Jacket   8.00 mm   |   0.31 in
   
Physical Specifications  
Minimum Bend Radius, loaded   160.0 mm   |   6.3 in
Minimum Bend Radius, unloaded   80.0 mm   |   3.1 in
Tensile Load, long term, maximum   800 N   |   180 lbf
Tensile Load, short term, maximum   1800 N   |   405 lbf
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel