1-1427452-4

Outside Plant Fiber Optic Cable, 12-fiber, SM, OS2, loose tube, gel-filled, 1000 m

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia
   
Optical Specifications, Wavelength Specific  
Standards Compliance   ANSI/TIA-568.A   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   12
Fiber Type   OS2
Fibers per Subunit, quantity   12
Jacket Color   Black
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   48.0 kg/km
Diameter Over Jacket   7.50 mm   |   0.30 in
   
Physical Specifications  
Minimum Bend Radius, loaded   150.0 mm   |   5.9 in
Minimum Bend Radius, unloaded   75.0 mm   |   3.0 in
Tensile Load, long term, maximum   600 N   |   135 lbf
Tensile Load, short term, maximum   1500 N   |   337 lbf
   
Environmental Specifications  
Installation Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel