1-599615-3

Fiber Optic Cable, 6-fiber, OM3, loose tube, dry, 1000 m, aqua

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2   |   a1
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   1.00 dB/km @ 1300 nm
3.50 dB/km @ 850 nm
Standards Compliance   IEC 60794-1   |   TIA-492AAAC (OM3)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-free
   
Construction Materials  
Total Fiber Count   6
Fiber Type   OM3
Fibers per Subunit, quantity   6
Jacket Color   Aqua
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   47.0 kg/km
Diameter Over Jacket   6.40 mm   |   0.25 in
Filler, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   140.0 mm   |   5.5 in
Minimum Bend Radius, unloaded   129.8 mm   |   5.1 in
Tensile Load, long term, maximum   650 N   |   146 lbf
Tensile Load, short term, maximum   1250 N   |   281 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature   -10 °C to +70 °C (+14 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel