1427278-4   |   TE510Z125-WT09-AP

510 Series Copper Cable, category 5e, 25 Pair, UTP, LSZH, 500 m, white

Product Classification  
Portfolio   NETCONNECT®
Product Series   510 Series
Product Type   Twisted pair cable
Regional Availability   Asia
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Eca
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   500 m   |   1640 ft
Diameter Over Jacket, nominal   12.497 mm   |   0.492 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   25
Cable Component Type   Horizontal
Jacket Color   White
Product Number   510Z
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   50
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel