1-1427441-4

Indoor/Outdoor Fiber Optic Cable, 24-fiber, loose tube, LSZH, SM, 1000 m

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia
   
Optical Specifications, Wavelength Specific  
Standards Compliance   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   24
Fiber Type   OS2
Fibers per Subunit, quantity   12
Jacket Color   Black
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Cable Weight   110.0 kg/km
Diameter Over Jacket   10.80 mm   |   0.43 in
Filler, quantity   3
   
Physical Specifications  
Minimum Bend Radius, loaded   216.0 mm   |   8.5 in
Minimum Bend Radius, unloaded   108.0 mm   |   4.3 in
Tensile Load, long term, maximum   890 N   |   200 lbf
Tensile Load, short term, maximum   2700 N   |   607 lbf
   
Environmental Specifications  
Environmental Space   Low Smoke Zero Halogen (LSZH)
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel