1-1553417-1

Fiber Optic Dualan Cable, 2-fiber, OFNP, 62.5/125 µm, 4.8 mm

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Latin America   |   North America
   
Optical Specifications, Wavelength Specific  
10 Gbps Ethernet Distance   33 m @ 850 nm
108 ft @ 850 nm
Attenuation, maximum   1.20 dB/km @ 1300 nm
3.50 dB/km @ 850 nm
Bandwidth, OFL, minimum   200 MHz-km @ 850 nm
500 MHz-km @ 1300 nm
Standards Compliance   IEC 60793-2-10   |   TIA-492AAAA (OM1)
   
General Specifications  
Cable Type   Tight buffer
   
Construction Materials  
Total Fiber Count   2
Fiber Type   OM1
Fibers per Subunit, quantity   2
Jacket Color   Orange
   
Dimensions  
Cable Weight   30.0 kg/km   |   20.0 lb/kft
Diameter Over Jacket   4.80 mm   |   0.19 in
   
Physical Specifications  
Minimum Bend Radius, loaded   96.0 mm   |   3.8 in
Minimum Bend Radius, unloaded   48.0 mm   |   1.9 in
Tensile Load, long term, maximum   31 N   |   7 lbf
Tensile Load, short term, maximum   98 N   |   22 lbf
   
Environmental Specifications  
Environmental Space   Plenum
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel