1859381-2   |   TE640Z3F-WTM2-AP

640 Series Copper Cable, category 6A, 4 pair, FTP, LSFRZH, 23 AWG, 1000 ft reel

Product Classification  
Portfolio   NETCONNECT®
Product Series   640 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America
   
Construction Materials  
Jacket Material   Low Smoke Fire Retardant Zero Halogen (LSFRZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Tape) Material   Aluminum/Polyester
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   7.600 mm   |   0.299 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Smoke Test Method   IEC 61034-2
Acid Gas Test Method   IEC 60754-2
Flame Test Method   IEC 60332-3-22
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   F/UTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   White
Product Number   640Z
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel