2-599168-7

Fiber Optic Cable, 4-fiber, OM2, 2000 m, orange

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.70 dB/km @ 1300 nm
3.50 dB/km @ 850 nm
Standards Compliance   IEC 60794-1   |   TIA-492AAAB (OM2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   4
Armor Type   Non-metallic rods
Fiber Type   OM2
Fibers per Subunit, quantity   4
Jacket Color   Orange
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   94.0 kg/km
Diameter Over Jacket   9.00 mm   |   0.35 in
Filler, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   228.6 mm   |   9.0 in
Minimum Bend Radius, unloaded   175.3 mm   |   6.9 in
Tensile Load, long term, maximum   750 N   |   169 lbf
Tensile Load, short term, maximum   2000 N   |   450 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel