2-599614-4

Fiber Optic Cable, 4-fiber, OS2, 2000 m, yellow

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d2   |   a1
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.35 dB/km @ 1300 nm
0.35 dB/km @ 1550 nm
0.45 dB/km @ 1310 nm
Standards Compliance   IEC 60794-1   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-free
   
Construction Materials  
Total Fiber Count   4
Fiber Type   OS2
Fibers per Subunit, quantity   4
Jacket Color   Yellow
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   47.0 kg/km
Diameter Over Jacket   6.40 mm   |   0.25 in
   
Physical Specifications  
Minimum Bend Radius, loaded   140.0 mm   |   5.5 in
Minimum Bend Radius, unloaded   129.8 mm   |   5.1 in
Tensile Load, long term, maximum   650 N   |   146 lbf
Tensile Load, short term, maximum   1250 N   |   281 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Operating Temperature -10 °C to +70 °C (+14 °F to +158 °F)
Storage Temperature   -10 °C to +70 °C (+14 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel