2-599175-4

Fiber Optic Cable, 24-fiber, OS2, 2000 m, yellow

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Optical Specifications, Wavelength Specific  
Attenuation, maximum   0.35 dB/km @ 1300 nm
0.35 dB/km @ 1550 nm
0.45 dB/km @ 1310 nm
Standards Compliance   IEC 60794-1   |   TIA-492CAAB (OS2)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   24
Armor Type   Non-metallic rods
Fiber Type   OS2
Jacket Color   Yellow
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   230.0 kg/km
Diameter Over Jacket   15.00 mm   |   0.59 in
Filler, quantity   2
   
Physical Specifications  
Minimum Bend Radius, loaded   465.0 mm   |   18.3 in
Minimum Bend Radius, unloaded   350.0 mm   |   13.8 in
Tensile Load, long term, maximum   6000 N   |   1349 lbf
Tensile Load, short term, maximum   9000 N   |   2023 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel