3-1553346-9

Indoor/Outdoor Fiber Optic Cable, 12-fiber, OM3, OFNR, dry, aqua

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Latin America   |   North America
   
Optical Specifications, Wavelength Specific  
10 Gbps Ethernet Distance   300 m @ 850 nm
Attenuation, maximum   1.00 dB/km @ 1,300 nm   |   3.20 dB/km @ 850 nm
Bandwidth, Laser, minimum   2,000 MHz-km @ 850 nm
Bandwidth, OFL, minimum   1,500 MHz-km @ 850 nm   |   500 MHz-km @ 1,300 nm
Standards Compliance   ANSI/TIA-568.B.1   |   ANSI/TIA-568.B.2   |   IEC 60793-2-10   |   TIA-492AAAC (OM3)
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-free
   
Construction Materials  
Total Fiber Count   12
Fiber Type   OM3
Fibers per Subunit, quantity   12
Jacket Color   Aqua
   
Dimensions  
Cable Weight   53.0 kg/km
Diameter Over Jacket   7.30 mm   |   0.29 in
   
Physical Specifications  
Minimum Bend Radius, loaded   152.4 mm   |   6.0 in
Minimum Bend Radius, unloaded   75.0 mm   |   3.0 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1334 N   |   300 lbf
   
Environmental Specifications  
Environmental Space   Riser
Installation Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)