35422-75

Heat Treated FSJ1RK-50B, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 1/4 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®
Product Series   FSJ1-50B
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.05 lb/ft   |   0.07 kg/m
Diameter Over Dielectric   4.826 mm   |   0.190 in
Diameter Over Jacket   7.620 mm   |   0.300 in
Inner Conductor OD   1.9050 mm   |   0.0750 in
Outer Conductor OD   6.350 mm   |   0.250 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.2 pF/ft   |   79.4 pF/m
dc Resistance, Inner Conductor   3.000 ohms/kft   |   9.843 ohms/km
dc Resistance, Outer Conductor   2.000 ohms/kft   |   6.562 ohms/km
dc Test Voltage   1600 V
Inductance   0.200 µH/m   |   0.061 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 18000 MHz
Peak Power   6.4 kW
Velocity   82%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Mechanical Specifications  
Bending Moment   1.1 N-m   |   0.8 ft lb
Fire Retardancy Test Method   UL 1666/CATVR/CMR
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   15
Number of Bends, typical   20
Smoke Index Test Method   IEC 61034
Tensile Strength   68 kg   |   150 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.220.80
1700–2200 MHz1.220.80
2200–2700 MHz1.4315.00

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.4070.1246.40
10.5770.1766.40
1.50.7070.2156.40
20.8160.2496.40
101.8330.5593.99
202.60.7922.81
303.1920.9732.29
504.1361.2611.77
855.4191.6521.35
885.5161.6811.33
1005.8891.7951.24
1086.1251.8671.19
1507.252.211.01
1747.8252.3850.93
2008.4082.5630.87
2048.4952.5890.86
30010.3733.1620.71
40012.0513.6730.61
45012.8173.9060.57
46012.9653.9520.56
46012.9653.9520.56
50013.5454.1280.54
51213.7154.180.53
60014.9094.5440.49
70016.1754.930.45
80017.3625.2920.42
82417.6375.3760.41
89418.425.6140.40
96019.1345.8320.38
100019.5565.960.37
121821.7386.6260.34
125022.0446.7190.33
150024.3267.4140.30
170026.0387.9360.28
179426.8138.1720.27
180026.8628.1870.27
200028.4558.6730.26
210029.2278.9080.25
220029.9849.1390.24
230030.7279.3650.24
250032.1749.8060.23
270033.57610.2330.22
300035.60210.8510.21
340038.18311.6380.19
370040.04112.2040.18
380040.64712.3890.18
400041.84112.7530.17
500047.514.4770.15
600052.74716.0770.14
800062.3719.010.12
880065.97420.1080.11
1000071.17321.6930.10
1200079.39324.1980.09
1400087.17226.5690.08
1580093.87228.6110.08
1600094.60128.8330.08
18000101.74531.010.07
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCompliant
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo Logo
Add Cancel