35422-33

Heat Treated FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE Jacket

Product Classification  
Brand   HELIAX®
Product Series   FSJ1-50A
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   1/4 in
Cable Weight   0.05 lb/ft   |   0.07 kg/m
Diameter Over Dielectric   4.826 mm   |   0.190 in
Diameter Over Jacket   7.366 mm   |   0.290 in
Inner Conductor OD   1.9050 mm   |   0.0750 in
Outer Conductor OD   6.350 mm   |   0.250 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.2 pF/ft   |   79.4 pF/m
dc Resistance, Inner Conductor   3.000 ohms/kft   |   9.843 ohms/km
dc Resistance, Outer Conductor   2.000 ohms/kft   |   6.562 ohms/km
dc Test Voltage   1600 V
Inductance   0.200 µH/m   |   0.061 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 18000 MHz
Peak Power   6.4 kW
Velocity   82%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   1.1 N-m   |   0.8 ft lb
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   15
Number of Bends, typical   20
Tensile Strength   68 kg   |   150 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.220.80
1700–2200 MHz1.220.80
2200–2700 MHz1.4315.00

Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
0.5 MHz0.410.12
1 MHz0.580.18
1.5 MHz0.710.22
2 MHz0.820.25
10 MHz1.830.56
20 MHz2.600.79
30 MHz3.190.97
50 MHz4.141.26
85 MHz5.421.65
88 MHz5.521.68
100 MHz5.891.80
108 MHz6.131.87
150 MHz7.252.21
174 MHz7.832.39
200 MHz8.412.56
204 MHz8.502.59
300 MHz10.373.16
400 MHz12.053.67
450 MHz12.823.91
500 MHz13.554.13
512 MHz13.724.18
600 MHz14.914.54
700 MHz16.184.93
800 MHz17.365.29
824 MHz17.645.38
894 MHz18.425.61
960 MHz19.135.83
1000 MHz19.565.96
1218 MHz21.746.63
1250 MHz22.046.72
1500 MHz24.337.41
1700 MHz26.047.94
1794 MHz26.818.17
1800 MHz26.868.19
2000 MHz28.468.67
2100 MHz29.238.91
2200 MHz29.989.14
2300 MHz30.739.37
2500 MHz32.179.81
2700 MHz33.5810.23
3000 MHz35.6010.85
3400 MHz38.1811.64
3700 MHz40.0412.20
4000 MHz41.8412.75
5000 MHz47.5014.48
6000 MHz52.7516.08
8000 MHz62.3719.01
8800 MHz65.9720.11
10000 MHz71.1721.69
12000 MHz79.3924.20
14000 MHz87.1726.57
15800 MHz93.8728.61
16000 MHz94.6028.83
18000 MHz101.7531.01
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
UL/ETL CertificationCompliant
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo Logo Logo
Add Cancel