4-2153161-1   |   C7 OUT PR4 S/FTP PE/LSZH BLK 23 SOL 500

Copper Cable, category 7, S/FTP, 4-pair, 23 AWG, black

Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Fca
   
Construction Materials  
Jacket Material   PE
Conductor Material   Bare copper
Inner Jacket Material   Low Smoke Zero Halogen (LSZH)
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   500 m   |   1640 ft
Cable Weight   0.09 kg/m
Diameter Over Jacket, nominal   9.652 mm   |   0.380 in
   
Electrical Specifications  
ANSI/TIA Category   7
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
Mutual Capacitance at Frequency   4.1 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   82 %
Operating Voltage, maximum   80 V
Transmission Standards   CENELEC EN 50288-4-1   |   ISO/IEC 11801 Class F
Safety Voltage Rating   240 V
   
Environmental Specifications  
Installation Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Black
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel