5-219580-1

310 Series Copper Cable, category 3, 50 pair, U/UTP, CM rated, 1000 m, gray

  • Exceptional 100-Ohm series cables for both analog and digital services
  • Meets or exceeds industry requirements and environmental regulations
  • Small outside diameter and cross-sectional area in bundles and cable
  • Innovative design and enhanced electrical and mechanical performance
Product Classification  
Portfolio   NETCONNECT®
Product Series   310 Series
Product Type   Twisted pair cable
Regional Availability   Asia
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   1000 m   |   3281 ft
Diameter Over Jacket, nominal   13.005 mm   |   0.512 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance, maximum   14.00 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flame Test Method   NEC Article 800   |   UL 444
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   50
Cable Component Type   Horizontal
Jacket Color   Gray
Conductor Gauge, singles   26 AWG
Conductor Type, singles   Solid
Conductors, quantity   100
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel