4-219579-1

310 Series Copper Cable, category 3, 100 pair, U/UTP Cable, CM rated, 500 m, gray

  • Exceptional 100-Ohm series cables for both analog and digital services
  • Meets or exceeds industry requirements and environmental regulations
  • Small outside diameter and cross-sectional area in bundles and cable
  • Innovative design and enhanced electrical and mechanical performance
Product Classification  
Portfolio   NETCONNECT®
Product Series   310 Series
Product Type   Twisted pair cable
Regional Availability   Asia
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   500 m   |   1640 ft
Diameter Over Jacket, nominal   18.009 mm   |   0.709 in
   
Electrical Specifications  
ANSI/TIA Category   3
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance, maximum   14.00 ohms/100 m
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flame Test Method   NEC Article 800   |   UL 444
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature   -20 °C to +70 °C (-4 °F to +158 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   100
Cable Component Type   Horizontal
Jacket Color   Gray
Conductor Gauge, singles   26 AWG
Conductor Type, singles   Solid
Conductors, quantity   200
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel