RCT6-CPUS-1A-RNA

RCT6, RADIAX® Coaxial Radiating Cable with Bump, 50–2400 MHz, tuned foil, 1-1/4 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT6
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   1-1/4 in
Diameter Over Jacket, maximum   39.116 mm   |   1.540 in
Inner Conductor OD   0.5200 in   |   14.2080 mm
Outer Conductor OD   1.340 in   |   34.030 mm
Cable Weight   0.43 lb/ft   |   0.64 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 2400 MHz
Optimum Operating Frequency Band   1700 – 2400 MHz   |   800 – 960 MHz
Polarization   Vertical
VSWR Installed, typical, 1700–2700 MHz   1.38
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Stop Bands   1110 – 1650 MHz
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.530 ohms/kft   |   1.740 ohms/km
dc Resistance, Outer Conductor   0.900 ohms/kft   |   2.953 ohms/km
dc Test Voltage   8500 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   180.0 kW
Velocity   91%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Radiating Mode (RCT) Series
   
Mechanical Specifications  
Bending Moment   15.5 N-m   |   11.4 ft lb
Flat Plate Crush Strength   80.0 lb/in   |   1.4 kg/mm
Indication of Slot Alignment   Yes; bumps face the wall
Minimum Bend Radius, Single Bend   381.00 mm   |   15.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   168 kg   |   370 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.800.247285
100 MHz0.900.277383
150 MHz1.100.337890
350 MHz1.600.4989101
450 MHz1.900.5891102
800 MHz2.600.796768
900 MHz2.800.856667
1700 MHz5.301.605659
1800 MHz5.101.505861
1900 MHz5.101.505962
2000 MHz5.101.505962
2100 MHz5.401.655869
2200 MHz5.501.676170
2300 MHz5.701.745965
2400 MHz6.401.955769

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel