RCT6-WBC-1X-RNA

RCT6, RADIAX® Coaxial Radiating Cable with Bump, 50–3800 MHz, tuned foil, 1-1/4 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   RADIAX®
Product Series   RCT6
Product Type   Radiating cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Dielectric Material   Foam PE
Inner Conductor Material   Corrugated copper tube
Jacket Color   Black
Outer Conductor Material   Copper foil
   
Dimensions  
Nominal Size   1-1/4 in
Diameter Over Jacket, maximum   39.116 mm   |   1.540 in
Inner Conductor OD   0.5200 in   |   14.2080 mm
Outer Conductor OD   1.340 in   |   34.030 mm
Cable Weight   0.43 lb/ft   |   0.64 kg/m
   
Electrical Specifications  
Operating Frequency Band   50 – 3800 MHz
Optimum Operating Frequency Band   50 – 3800 MHz
Polarization   Vertical
VSWR Installed, typical, 1700–2700 MHz   1.38
VSWR Installed, typical, 50–960 MHz   1.30
VSWR on Reel, typical   1.43
Cable Impedance   50 ohm ±2 ohm
dc Resistance, Inner Conductor   0.530 ohms/kft   |   1.740 ohms/km
dc Resistance, Outer Conductor   0.900 ohms/kft   |   2.953 ohms/km
dc Test Voltage   8500 V
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Peak Power   180.0 kW
Velocity   91%
   
Environmental Specifications  
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature   -30 °C to +80 °C (-22 °F to +176 °F)
   
General Specifications  
Cable Type   Coupled Mode Series
   
Mechanical Specifications  
Bending Moment   15.5 N-m   |   11.4 ft lb
Flat Plate Crush Strength   80.0 lb/in   |   1.4 kg/mm
Indication of Slot Alignment   No cable/slot orientation needed
Minimum Bend Radius, Single Bend   381.00 mm   |   15.00 in
Recommended Distance from the Wall   101.6 mm   |   4.0 in
Recommended Hanger Spacing   1.3 m   |   4.3 ft
Tensile Strength   168 kg   |   370 lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24
Smoke Index Test Method   IEC 61034
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Standard Conditions  
Attenuation Test Method   IEC 61196-4
Attenuation Tolerance   ±5%
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Coupling Loss Test Method   IEC 61196-4
Coupling Loss Tolerance   ±5 dB
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)Coupling Loss 50%Coupling Loss 95%
75 MHz0.800.245668
100 MHz0.900.275768
150 MHz1.100.336276
350 MHz1.700.527586
450 MHz2.000.617686
800 MHz2.650.817586
900 MHz2.850.877586
1700 MHz4.301.317182
1800 MHz4.451.367081
1900 MHz4.601.406779
2000 MHz4.801.466777
2100 MHz5.001.526979
2200 MHz5.301.626979
2300 MHz5.401.646677
2400 MHz5.601.716676
2500 MHz5.901.806577
2600 MHz6.101.866677
2700 MHz6.401.956676
2800 MHz6.501.986678
3400 MHz9.002.706066
3500 MHz9.302.805965
3600 MHz9.502.906065
3700 MHz9.702.966066
3800 MHz10.103.104449

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel