6-1427215-8   |   TE620Z1-YLII-AP

Copper Cable, Category 6, unshielded, LSZH, 1000 ft, yellow

Product Classification  
Portfolio   NETCONNECT®
Product Series   620 Series
Product Type   Twisted pair cable
Regional Availability   Asia   |   EMEA
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   Low Smoke Zero Halogen (LSZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   6.400 mm   |   0.252 in
   
Electrical Specifications  
ANSI/TIA Category   6
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
Delay Skew, maximum   45 ns
Mutual Capacitance at Frequency   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   65 %
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flame Test Method   NEC Article 800   |   UL 444
Operating Temperature   -20 °C to +75 °C (-4 °F to +167 °F)
Storage Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reelex
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Yellow
Product Number   620Z
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel