884021384/30   |   CS24R GRY C5E 4/24 U/UTP RL 3KFT

ETL Verified Category 5e U/UTP Cable, non-plenum, gray jacket, 4 pair count, 3000 ft (914 m) length, reel

Product Classification  
Portfolio   CommScope®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   914 m   |   3000 ft
Cable Weight   18.80 lb/kft
Diameter Over Jacket, nominal   4.953 mm   |   0.195 in
Jacket Thickness   0.508 mm   |   0.020 in
   
Electrical Specifications  
ANSI/TIA Category   5e
Characteristic Impedance   100 ohm
dc Resistance Unbalance, maximum   5 %
dc Resistance, maximum   9.38 ohms/100 m
Delay Skew, maximum   15 ns
Mutual Capacitance   5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   69 %
Operating Frequency, maximum   200 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-3-1   |   ISO/IEC 11801 Class D
Safety Voltage Rating   300 V
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
Note   All electrical transmission tests include swept frequency measurements
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR   |   NEC Article 800   |   UL 1666   |   UL 444
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Product Number   CS24R
Conductor Gauge, singles   24 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Electrical Performance - Custom Enter a specific frequency to view its electrical performance:     
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
Electrical Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m)
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Power Sum Attenuation to Crosstalk Ratio – Far End (dB/100m)
RL
Return Loss (dB)
Freq.
MHz
IL NEXT ACR PSNEXT PSACR ACRF PSACRF RL
CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ CS Std Typ
1 2.0 2.0 2.1 65.3 65.3 81.5 63.3 63.3 79.4 62.3 62.3 79.2 60.3 60.3 77.1 63.8 63.8 76.4 60.8 60.8 74.7 20.0 20.0 33.5
4 4.1 4.1 3.9 56.3 56.3 72.9 52.2 52.2 69.0 53.3 53.3 70.5 49.2 49.2 66.6 51.8 51.8 64.8 48.8 48.8 63.1 23.0 23.0 33.5
8 5.8 5.8 5.5 51.8 51.8 68.3 46.0 46.0 62.7 48.8 48.8 65.9 43.0 43.0 60.4 45.7 45.7 58.9 42.7 42.7 57.2 24.5 24.5 36.6
10 6.5 6.5 6.2 50.3 50.3 66.7 43.8 43.8 60.6 47.3 47.3 64.2 40.8 40.8 58.1 43.8 43.8 57.0 40.8 40.8 55.3 25.0 25.0 36.7
16 8.2 8.2 7.8 47.2 47.2 63.6 39.0 39.0 55.8 44.2 44.2 61.2 36.0 36.0 53.4 39.7 39.7 52.9 36.7 36.7 51.1 25.0 25.0 38.5
20 9.3 9.3 8.7 45.8 45.8 62.0 36.5 36.5 53.2 42.8 42.8 59.5 33.5 33.5 50.8 37.8 37.8 51.0 34.8 34.8 49.2 25.0 25.0 38.8
25 10.4 10.4 9.8 44.3 44.3 60.3 33.9 33.9 50.5 41.3 41.3 57.9 30.9 30.9 48.2 35.8 35.8 48.9 32.8 32.8 47.2 24.3 24.3 39.4
31.25 11.7 11.7 11.0 42.9 42.9 58.9 31.2 31.2 47.9 39.9 39.9 56.6 28.2 28.2 45.7 33.9 33.9 47.0 30.9 30.9 45.2 23.6 23.6 39.8
62.5 17.0 17.0 15.6 38.4 38.4 54.2 21.4 21.4 38.6 35.4 35.4 51.9 18.4 18.4 36.2 27.9 27.9 40.8 24.9 24.9 39.0 21.5 21.5 34.7
100 22.0 22.0 20.0 35.3 35.3 50.9 13.3 13.3 30.9 32.3 32.3 48.6 10.3 10.3 28.6 23.8 23.8 36.9 20.8 20.8 35.1 20.1 20.1 30.9
155 28.1   25.1 32.4   47.8 4.4   22.7 29.4   45.3 1.4   20.2 20.0   33.1 17.0   31.3 18.8   28.3
200 32.4   28.8 30.8   45.6 -1.6   16.8 27.8   43.3 -4.6   14.5 17.8   30.7 14.8   28.8 18.0   27.6
250     32.4     43.7     11.3     41.4     9.1     28.7     26.8     26.9
300     35.7     42.0     6.3     39.7     4.0     27.0     25.1     26.5
350     38.9     40.5     1.6     38.3     -0.6     25.2     23.3     25.6
Add Cancel