2-599610-4

Indoor/Outdoor Fiber Optic Cable, 72-fiber, loose tube, ULSZH, OS2, 2000 m

Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber indoor/outdoor cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA
   
Optical Specifications, Wavelength Specific  
Standards Compliance   TIA-492CAAB (OS2)
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
   
Construction Materials  
Total Fiber Count   72
Fiber Type   OS2
Fibers per Subunit, quantity   12
Jacket Color   Black
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   155.0 kg/km
Diameter Over Jacket   12.70 mm   |   0.50 in
   
Physical Specifications  
Minimum Bend Radius, loaded   250.0 mm   |   9.8 in
Tensile Load, short term, maximum   2700 N   |   607 lbf
   
Environmental Specifications  
Environmental Space   Universal Low Smoke Zero Halogen (ULSZH)
Installation Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel