CNT-195-SFR

CNT-195-SFR, CNT® 50 Ohm Braided Coaxial Cable, black PE jacket

Product Classification  
Brand   CNT®
Product Series   CNT-195
Product Type   Braided coaxial cable
   
Construction Materials  
Jacket Color   Black
Jacket Material   PE
Braid Material   Tinned copper
Shield Tape Material   Aluminum
Dielectric Material   Foam PE
Inner Conductor Material   Copper
   
Dimensions  
Cable Weight   0.03 kg/m
Diameter Over Dielectric   2.790 mm   |   0.110 in
Diameter Over Jacket   5.004 mm   |   0.197 in
Inner Conductor OD   0.9400 mm   |   0.0370 in
Nominal Size   0.195 in
Outer Conductor OD   2.950 mm   |   0.116 in
   
Electrical Specifications  
Cable Impedance   50 ohm
Capacitance   79.7 pF/m   |   24.3 pF/ft
dc Resistance, Inner Conductor   24.930 ohms/km
dc Resistance, Outer Conductor   16.070 ohms/km
dc Test Voltage   2500 V
Jacket Spark Test Voltage (rms)   2500 V
Maximum Frequency   41.00 GHz
Operating Frequency Band   30 – 6000 MHz
Peak Power   2.5 kW
Velocity   80%
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   CNT-195
Braid Coverage   90% braid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, Single Bend   25.00 mm   |   0.98 in
Tensile Strength   18 kg   |   40 lb
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
30 MHz6.562.00
50 MHz8.532.60
150 MHz14.434.40
220 MHz17.715.40
450 MHz25.587.80
900 MHz36.4111.10
1500 MHz47.5614.50
1800 MHz52.4816.00
2000 MHz55.4316.90
2500 MHz62.3219.00
  • Values typical, guaranteed within 5%

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo
Add Cancel