AL4RPV-50R

AL4RPV-50, HELIAX® Plenum Rated Air Dielectric Coaxial Cable, corrugated aluminum, 1/2 in, Red PVDF jacket

  • This product is part of the CommScope Wired for Wireless® Solution
Product Classification  
Brand   HELIAX®
Product Series   AL4-50
Product Type   Air coaxial cable
   
Construction Materials  
Jacket Material   PVDF
Dielectric Material   PE spline
Flexibility   Standard
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Red
Outer Conductor Material   Corrugated aluminum
   
Dimensions  
Nominal Size   1/2 in
Cable Weight   0.21 kg/m   |   0.14 lb/ft
Diameter Over Jacket   15.748 mm   |   0.620 in
Inner Conductor OD   4.5720 mm   |   0.1800 in
Outer Conductor OD   14.046 mm   |   0.553 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±2 ohm
Capacitance   76.0 pF/m   |   23.0 pF/ft
dc Resistance, Inner Conductor   1.570 ohms/km   |   0.480 ohms/kft
dc Resistance, Outer Conductor   1.570 ohms/km   |   0.480 ohms/kft
dc Test Voltage   4000 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   5000 V
Operating Frequency Band   1 – 6000 MHz
Peak Power   40.0 kW
Power Attenuation   2.325
Pulse Reflection   0.5%
Velocity   88 %
   
Environmental Specifications  
Installation Temperature   -5 °C to +60 °C (+23 °F to +140 °F)
Operating Temperature   -20 °C to +85 °C (-4 °F to +185 °F)
Storage Temperature   -20 °C to +85 °C (-4 °F to +185 °F)
   
General Specifications  
Ordering Note   CommScope® standard product (Global)
   
Mechanical Specifications  
Bending Moment   6.8 N-m   |   5.0 ft lb
Fire Retardancy Test Method   NFPA 262/CATVP/CMP
Flat Plate Crush Strength   1.4 kg/mm   |   80.0 lb/in
Minimum Bend Radius, Multiple Bends   127.00 mm   |   5.00 in
Minimum Bend Radius, Single Bend   64.00 mm   |   2.50 in
Number of Bends, minimum   15
Tensile Strength   79 kg   |   175 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
700–894 MHz1.1324.30
806–960 MHz1.1324.30
1700–2200 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.1520.04640.00
10.2160.06635.37
1.50.2640.08128.84
20.3060.09324.95
100.6910.21111.04
200.9850.37.75
301.2130.376.29
501.5810.4824.83
852.0870.6363.66
882.1260.6483.59
1002.2740.6933.35
1082.3680.7223.22
1502.8210.862.70
1743.0540.9312.50
2003.2921.0032.32
2043.3271.0142.29
3004.1041.2511.86
4004.8081.4661.59
4505.1341.5651.49
4605.1971.5841.47
4605.1971.5841.47
5005.4451.6591.40
5125.5171.6821.38
6006.0321.8391.26
7006.5832.0071.16
8007.1052.1661.07
8247.2272.2031.06
8947.5742.3081.01
9607.8922.4050.97
10008.0812.4630.94
12189.0682.7640.84
12509.2072.8060.83
150010.2563.1260.74
170011.0533.3690.69
179411.4163.480.67
180011.4393.4870.67
200012.1923.7160.63
210012.5593.8280.61
220012.923.9380.59
230013.2764.0460.57
250013.9754.2590.55
270014.6564.4670.52
300015.6494.770.49
340016.9285.1590.45
360017.5515.3490.43
370017.8595.4430.43
380018.1645.5360.42
390018.4675.6280.41
400018.7685.720.41
410019.0665.8110.40
420019.3635.9020.39
430019.6585.9910.39
440019.9516.0810.38
450020.2416.1690.38
460020.5316.2570.37
470020.8186.3450.37
480021.1046.4320.36
490021.3886.5190.36
500021.6716.6050.35
600024.427.4430.31
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ETL CertificationCATVP/CMP
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
c(ETL)us CertificationCATVP/CMP

Logo Logo Logo
Add Cancel