35422-35

Heat Treated LDF2RK-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 3/8 in, black non-halogenated, fire retardant polyolefin jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   LDF2-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   Non-halogenated, fire retardant polyolefin
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   3/8 in
Cable Weight   0.08 lb/ft   |   0.12 kg/m
Diameter Over Dielectric   8.636 mm   |   0.340 in
Diameter Over Jacket   11.176 mm   |   0.440 in
Inner Conductor OD   3.0480 mm   |   0.1200 in
Outer Conductor OD   9.652 mm   |   0.380 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   23.0 pF/ft   |   75.0 pF/m
dc Resistance, Inner Conductor   1.060 ohms/kft   |   3.478 ohms/km
dc Resistance, Outer Conductor   0.870 ohms/kft   |   2.854 ohms/km
dc Test Voltage   2500 V
Inductance   0.190 µH/m   |   0.058 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   6000 V
Operating Frequency Band   1 – 13000 MHz
Peak Power   16.6 kW
Velocity   85%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
   
Mechanical Specifications  
Bending Moment   1.9 N-m   |   1.4 ft lb
Fire Retardancy Test Method   IEC 60332-1   |   IEC 60332-3C-24   |   NFPA 130-2010   |   UL 1666/CATVR
Flat Plate Crush Strength   110.0 lb/in   |   2.0 kg/mm
Minimum Bend Radius, Multiple Bends   95.25 mm   |   3.75 in
Minimum Bend Radius, Single Bend   40.64 mm   |   1.60 in
Number of Bends, minimum   15
Number of Bends, typical   50
Smoke Index Test Method   IEC 61034
Tensile Strength   113 kg   |   250 lb
Toxicity Index Test Method   IEC 60754-1   |   IEC 60754-2
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.220.80
1700–2200 MHz1.220.80
2200–2700 MHz1.4315.00

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.2350.07216.60
10.3320.10116.60
1.50.4070.12416.60
20.4710.14316.38
101.0590.3237.28
201.5030.4585.13
301.8470.5634.17
502.3970.733.22
853.1460.9592.45
883.2030.9762.41
1003.4211.0432.25
1083.5591.0852.17
1504.2191.2861.83
1744.5581.3891.69
2004.9011.4941.57
2044.9521.5091.56
3006.0621.8471.27
4007.0572.1511.09
4507.5132.291.03
4607.6012.3171.01
4607.6012.3171.01
5007.9472.4220.97
5128.0482.4530.96
6008.7612.670.88
7009.5192.9010.81
80010.2323.1190.75
82410.3983.1690.74
89410.8693.3130.71
96011.2993.4440.68
100011.5543.5210.67
121812.8743.9240.60
125013.0593.980.59
150014.4464.4030.53
170015.494.7210.50
179415.9644.8660.48
180015.9944.8750.48
200016.975.1720.45
210017.4435.3160.44
220017.9085.4580.43
230018.3655.5970.42
250019.2575.8690.40
270020.1226.1330.38
300021.3766.5150.36
340022.9787.0030.34
360023.7547.240.32
370024.1367.3560.32
380024.5147.4710.31
390024.8887.5860.31
400025.267.6990.31
410025.6277.8110.30
420025.9927.9220.30
430026.3548.0320.29
440026.7138.1420.29
450027.0698.250.28
460027.4228.3580.28
470027.7738.4650.28
480028.128.5710.27
490028.4668.6760.27
500028.8098.7810.27
600032.1219.790.24
800038.24411.6560.20
880040.55112.3590.19
1000043.89413.3780.18
1200049.20914.9980.16
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel