770022003   |   F677TSVR XP CAT6

F677TSVR XP w/ Category 6 Twisted Pair, Sidecar Cable, Riser, Black jacket, 1000 ft (305 m) reel

Product Classification  
Portfolio   CommScope®
Product Type   Hybrid cable, coax and twisted pair
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Construction Type   Non-armored
Center Conductor Material   Copper-clad steel wire
Conductor Material   Bare copper
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   77 %
Inner Shield (Braid) Gauge   34 AWG
Inner Shield (Braid) Material   Aluminum
Inner Shield (Tape) Material   Aluminum/Poly, bonded
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
Jacket Material   PVC
   
Construction Materials, Twisted Pair  
Conductor Material   PE
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   60.00 lb/kft
Diameter Over Center Conductor   1.0236 mm per 1 strand
0.0403 in per 1 strand
Diameter Over Center Conductor Tolerance   ±0.0004 in
Diameter Over Conductor, singles   0.6452 mm per 1 strand
0.0254 in per 1 strand
Diameter Over Dielectric   4.5720 mm   |   0.1800 in
Diameter Over Dielectric Tolerance   ±0.004 in
Overall Cable Width   14.300 mm   |   0.563 in
Diameter Over Outer Shield (Braid)   5.385 mm   |   0.212 in
   
Dimensions, Coaxial  
Diameter Over Jacket   7.061 mm   |   0.278 in
Diameter Over Jacket Tolerance   ±0.008 in
Jacket Thickness   0.762 mm   |   0.030 in
Jacket Thickness, minimum spot   0.457 mm   |   0.018 in
   
Dimensions, Twisted Pair  
Diameter Over Conductor   0.023 in per 1 strand
Diameter Over Dielectric   0.9957 mm   |   0.0392 in
Diameter Over Dielectric Tolerance   ±0.003 in
Diameter Over Jacket   6.350 mm   |   0.250 in
Jacket Thickness   0.635 mm   |   0.025 in
Jacket Thickness, minimum spot   0.406 mm   |   0.016 in
   
Electrical Specifications  
ANSI/TIA Category   6
Capacitance   52.5 pF/m   |   16.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   6.50 ohms/kft
Dielectric Strength, conductor to shield   2500 Vdc
Jacket Spark Test Voltage   2500 Vac
Nominal Velocity of Propagation (NVP)   82 %
Shield dc Resistance   4.90 ohms/kft
Structural Return Loss   15 dB @ 5–2200 MHz
Structural Return Loss Test Method   100% Swept Tested
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   -18 °C to +60 °C (0 °F to +140 °F)
Operating Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
Safety Standard   cETL   |   ETL
UL Temperature Rating   60 °C   |   140 °F
   
General Specifications  
Cable Type   Hybrid
Jacket Color   Black
Supported Application   Residential
Center Conductor Gauge   18 AWG
Center Conductor Type   Solid
Packaging Type   Reel
   
Mechanical Specifications  
Minimum Bend Radius, loaded   20 times
Minimum Bend Radius, unloaded   10 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz1.210.37
10 MHz2.160.66
50 MHz4.621.41
100 MHz6.301.92
200 MHz8.662.64
400 MHz12.233.73
700 MHz16.565.05
900 MHz18.995.79
1000 MHz20.046.11
1200 MHz22.076.73
1450 MHz24.577.49
1800 MHz27.658.43
2200 MHz30.679.35
2500 MHz32.709.97
3000 MHz35.8210.92

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel