35422-42

Heat Treated FSJ2-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 3/8 in, black PE jacket

Product Classification  
Brand   HELIAX®   |   SureFlex®
Product Series   FSJ2-50
Product Type   Coaxial wireless cable
   
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Superflexible
Inner Conductor Material   Copper-clad aluminum wire
Jacket Color   Black
   
Dimensions  
Nominal Size   3/8 in
Cable Weight   0.08 lb/ft   |   0.12 kg/m
Diameter Over Dielectric   7.112 mm   |   0.280 in
Diameter Over Jacket   10.541 mm   |   0.415 in
Inner Conductor OD   2.7940 mm   |   0.1100 in
Outer Conductor OD   9.652 mm   |   0.380 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   24.3 pF/ft   |   79.7 pF/m
dc Resistance, Inner Conductor   1.290 ohms/kft   |   4.232 ohms/km
dc Resistance, Outer Conductor   1.520 ohms/kft   |   4.987 ohms/km
dc Test Voltage   2300 V
Inductance   0.200 µH/m   |   0.061 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   4000 V
Operating Frequency Band   1 – 13400 MHz
Peak Power   13.2 kW
Velocity   83%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Bending Moment   2.3 N-m   |   1.7 ft lb
Flat Plate Crush Strength   100.0 lb/in   |   1.8 kg/mm
Minimum Bend Radius, Multiple Bends   25.40 mm   |   1.00 in
Minimum Bend Radius, Single Bend   25.40 mm   |   1.00 in
Number of Bends, minimum   20
Number of Bends, typical   50
Tensile Strength   95 kg   |   210 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.270.08213.20
10.3830.11713.20
1.50.4690.14313.20
20.5420.16513.20
101.2190.3726.97
201.7320.5284.91
302.1280.6493.99
502.7620.8423.08
853.6261.1052.34
883.6911.1252.30
1003.9431.2022.16
1084.1031.252.07
1504.8641.4821.75
1745.2541.6011.62
2005.651.7221.50
2045.7091.741.49
3006.992.131.22
4008.1392.4811.04
4508.6652.6410.98
4608.7672.6720.97
4608.7672.6720.97
5009.1662.7940.93
5129.2832.8290.92
60010.1073.0810.84
70010.9833.3470.77
80011.8073.5990.72
82411.9983.6570.71
89412.5423.8230.68
96013.043.9740.65
100013.3344.0640.64
121814.8614.5290.57
125015.0754.5950.56
150016.685.0840.51
170017.8875.4520.48
179418.4365.6190.46
180018.475.6290.46
200019.5995.9740.43
210020.1476.1410.42
220020.6856.3050.41
230021.2146.4660.40
250022.2476.780.38
270023.2497.0860.37
300024.7017.5290.34
340026.5588.0940.32
360027.4568.3680.31
370027.8998.5030.30
380028.3378.6370.30
390028.7718.7690.30
400029.2018.90.29
410029.6289.030.29
420030.0519.1590.28
430030.479.2870.28
440030.8869.4140.28
450031.2989.5390.27
460031.7089.6640.27
470032.1149.7880.26
480032.5189.9110.26
490032.91910.0330.26
500033.31610.1540.26
600037.15811.3250.23
800044.26413.4910.19
880046.94314.3080.18
1000050.82615.4910.17
1200057.00117.3730.15
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel