AMC-174 LL 3048M   |   MT4697173/95

AMC-174 Low Loss 50 Ohm Coaxial Cable, black PE jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Copper-clad steel wire
Dielectric Material   PE
Shield (Braid) Coverage   93 %
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum, unbonded
Jacket Material   PE
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   8.20 lb/kft
Diameter Over Center Conductor   0.4597 mm   |   0.0181 in
Diameter Over Center Conductor Tolerance   ±0.00015 in
Diameter Over Dielectric   1.5240 mm   |   0.0600 in
Diameter Over Dielectric Tolerance   ±0.003 in
Diameter Over Jacket Tolerance   ±0.008 in
Diameter Over Jacket, nominal   2.794 mm   |   0.110 in
Diameter Over Outer Shield (Braid)   2.032 mm   |   0.080 in
   
Electrical Specifications  
Capacitance   103.3 pF/m   |   31.5 pF/ft
Characteristic Impedance   50 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   77.00 ohms/kft
Conductor dc Resistance, maximum   88.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   2500 V
Shield dc Resistance   7.90 ohms/kft
Velocity   66 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-174
Jacket Color   Black
Supported Application   Automotive
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
200 MHz34.4010.48
400 MHz49.6015.11
700 MHz67.2020.50
900 MHz79.5024.24
1000 MHz84.3025.71
1200 MHz92.5028.19
1400 MHz101.2030.87
1600 MHz109.9033.50
1800 MHz115.7035.27
2000 MHz123.0037.50
2300 MHz131.2040.00
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)