AMC-316 Black w/Yellow Stripe   |   MT4697973/95

AMC-316 50 Ohm Coaxial Cable, black PE jacket with coextruded yellow stripe

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Bare copper
Dielectric Material   PE
Shield (Braid) Coverage   93 %
Shield (Braid) Material   Tinned copper
Shield (Tape) Material   Aluminum, unbonded
Jacket Material   PE
   
Dimensions  
Cable Length   3048 m   |   10000 ft
Cable Weight   8.20 lb/kft
Diameter Over Center Conductor   0.4636 mm   |   0.0183 in
Diameter Over Center Conductor Tolerance   ±0.00015 in
Diameter Over Dielectric   1.5240 mm   |   0.0600 in
Diameter Over Dielectric Tolerance   ±0.003 in
Diameter Over Jacket Tolerance   ±0.004 in
Diameter Over Jacket, nominal   2.794 mm   |   0.110 in
Diameter Over Outer Shield (Braid)   2.032 mm   |   0.080 in
   
Electrical Specifications  
Capacitance, maximum   105.6 pF/m   |   32.2 pF/ft
Characteristic Impedance   50 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance   31.00 ohms/kft
Conductor dc Resistance, maximum   35.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   2500 V
Shield dc Resistance   7.90 ohms/kft
Velocity   66 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-316
Jacket Color   Black with co-extruded yellow stripe
Supported Application   Automotive
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
200 MHz34.1010.40
900 MHz79.4024.40
1400 MHz101.3030.90
1800 MHz115.8035.30
2300 MHz131.2040.00
2500 MHz140.7042.90
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)