AMC-59 4500' BLACK 1372M   |   MT4697533/45

AMC-59 75 Ohm Coaxial Cable, black PVC jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Copper-clad steel wire
Dielectric Material   PE
Shield (Braid) Coverage   95 %
Shield (Braid) Material   Bare copper
Shield (Tape) Material   No tape
Jacket Material   PVC
   
Dimensions  
Cable Length   1372 m   |   4500 ft
Cable Weight   37.00 lb/kft
Diameter Over Center Conductor   0.5740 mm   |   0.0226 in
Diameter Over Center Conductor Tolerance   ±0.00020 in
Diameter Over Dielectric   3.7084 mm   |   0.1460 in
Diameter Over Dielectric Tolerance   ±0.004 in
Diameter Over Jacket Tolerance   ±0.007 in
Diameter Over Jacket, nominal   6.147 mm   |   0.242 in
Diameter Over Outer Shield (Braid)   4.445 mm   |   0.175 in
   
Electrical Specifications  
Capacitance   68.9 pF/m   |   21.0 pF/ft
Characteristic Impedance   75 ohm
Characteristic Impedance Tolerance   ±3 ohm
Conductor dc Resistance, maximum   49.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,000 Vdc
Jacket Spark Test Voltage   4000 V
Shield dc Resistance   3.00 ohms/kft
Velocity   66 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-59
Jacket Color   Black
Supported Application   Automotive
   
Mechanical Specifications  
Minimum Bend Radius Note   5 times the outer cable diameter
Minimum Bend Radius, unloaded   5 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
1 MHz1.280.39
10 MHz3.481.06
50 MHz8.072.46
100 MHz11.453.49
200 MHz16.705.09
400 MHz24.737.54
700 MHz34.5710.54
900 MHz40.2812.28
1000 MHz42.7413.03
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)