AMC-71 Mod DCB 1372M   |   MT4282534/45

AMC-71 125 Ohm Coaxial Cable, black PVC jacket

Product Classification  
Portfolio   CommScope®
Brand   Auto Mobile Cable™®
Product Type   Coaxial automotive cable
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Center Conductor Material   Copper-clad steel wire
Dielectric Material   Foam PE
Inner Shield (Braid) Coverage   94 %
Outer Shield (Braid) Coverage   88 %
Shield (Braid) Material   Bare copper
Shield (Tape) Material   No tape
Jacket Material   PVC
   
Dimensions  
Cable Weight   41.00 lb/kft
Diameter Over Center Conductor   0.3607 mm   |   0.0142 in
Diameter Over Center Conductor Tolerance   ±0.00015 in
Diameter Over Dielectric   3.7084 mm   |   0.1460 in
Diameter Over Dielectric Tolerance   ±0.005 in
Diameter Over Jacket Tolerance   ±0.007 in
Diameter Over Jacket, nominal   6.223 mm   |   0.245 in
Jacket Thickness   0.508 mm   |   0.020 in
Diameter Over Outer Shield (Braid)   5.004 mm   |   0.197 in
   
Electrical Specifications  
Capacitance   31.2 pF/m   |   9.5 pF/ft
Capacitance Tolerance   ±0.75 pF/ft
Characteristic Impedance   125 ohm
Characteristic Impedance Tolerance   ±10 ohm
Conductor dc Resistance   124.00 ohms/kft
Conductor dc Resistance, maximum   131.00 ohms/kft
Dielectric Strength at Voltage   3 s @ 2,500 Vdc
Jacket Spark Test Voltage   2000 V
Operating Frequency, maximum   3000 MHz
Shield dc Resistance   1.38 ohms/kft
Velocity   86 %
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Cable Type   AMC-71
Jacket Color   Black
Supported Application   Automotive
   
Mechanical Specifications  
Minimum Bend Radius Note   5 times the outer cable diameter
Minimum Bend Radius, unloaded   5 times
Electrical Performance
FrequencyAttenuation (dB/100 m)Attenuation (dB/100 ft)
50 MHz8.202.50
88.7 MHz11.453.49
100 MHz12.303.75
108 MHz12.883.93
170 MHz16.995.18
200 MHz18.805.73
  • Attenuation listed represents maximum values at standard condition of 20 °C (68 °F)
  • Electrical specifications/performance listed represents values at standard condition of 20 °C (68 °F)