2120196-3

Fiber Optic Outside Plant 96 Fiber, Loose Tube, Multi-tube Cable with Corrugated Steel Armoring, OM3, HDPE

  • Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
  • Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber OSP cable
Regional Availability   Asia   |   EMEA
   
Standards And Qualifications  
Cable Qualification Standards   Telcordia GR-20-CORE
   
Optical Specifications, Wavelength Specific  
Standards Compliance   TIA-492CAAB (OS2)   |   ANSI/TIA-568.C.3
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Loose tube
Subunit Type   Gel-filled
Strength Members   Central fiber reinforced polymer (FRP) rod
   
Construction Materials  
Jacket Material   High density polyethylene (HDPE)
Total Fiber Count   96
Armor Type   Corrugated steel
Fiber Type   OM3
Fibers per Subunit, quantity   12
Jacket Color   Black
   
Dimensions  
Cable Length   2000 m   |   6562 ft
Cable Weight   276.0 kg/km
Diameter Over Jacket   15.50 mm   |   0.61 in
Filler, quantity   0
   
Physical Specifications  
Cable Crush Resistance, maximum   44 N/mm
Tensile Load, short term, maximum   3000 N   |   674 lbf
   
Environmental Specifications  
Operating Temperature -20 °C to +70 °C (-4 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel