64991030-01A   |   6499 1 030-01A

Copper Cable, Category 6, U/UTP, 23 AWG, CM, Reelspeed, 1000 ft, gray

Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Australia/New Zealand
   
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   6.400 mm   |   0.252 in
   
Electrical Specifications  
ANSI/TIA Category   6
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Flame Test Method   CM   |   IEC 60332-1
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reel
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Gray
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel