1427254-6   |   CS31CM BLU C6 4/23 U/UTP RIB 305M

Copper Cable, category 6, 4 pair, UTP, CM rated, 23 AWG, 305 m reelex, blue

Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   Asia   |   Latin America
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Diameter Over Jacket, nominal   6.401 mm   |   0.252 in
   
Electrical Specifications  
ANSI/TIA Category   6
Operating Voltage, maximum   80 V
Remote Powering   Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Transmission Standards   ANSI/TIA-568-C.2   |   CENELEC EN 50288-6-1   |   ISO/IEC 11801 Class E
   
Environmental Specifications  
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
   
General Specifications  
Cable Type   U/UTP (unshielded)
Packaging Type   Reelex
Pairs, quantity   4
Cable Component Type   Horizontal
Jacket Color   Blue
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel