810009556/DB   |   O-001-DF-HY-F01NS/8G001/1X24AWG/SP29/RNB

Universal Service Drop, tonable, with 900um buffer, Reel In Box

Product Classification  
Portfolio   CommScope®
Product Type   Hybrid cable, fiber and tone-wire
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Standards And Qualifications  
Cable Qualification Standards   ANSI/ICEA S-110-717
   
Representative Image  
Click on image below to enlarge.
   
General Specifications  
Cable Type   Drop
Construction Type   Non-armored
Subunit Type   Gel-free
Tone Wire Gauge   24 AWG
Tone Wire Type   Copper
Tone Wire, quantity   1
   
Construction Materials  
Fiber Type Solution   G.657.A2/B2
Total Fiber Count   1
Fiber Type   G.657.A2/B2
Fiber Type, quantity   1
Fibers per Subunit, quantity   1
Jacket Color   Black
Jacket UV Resistance   UV stabilized
   
Dimensions  
Buffer Tube/Subunit Diameter   2.90 mm   |   0.11 in
Cable Weight   25.6 lb/kft   |   38.1 kg/km
Diameter Over Jacket   10.00 mm   |   0.39 in
Height Over Jacket   4.60 mm   |   0.18 in
Subunit, quantity   1
   
Physical Specifications  
Minimum Bend Radius, loaded   9.2 cm   |   3.6 in
Minimum Bend Radius, unloaded   6.4 cm   |   2.5 in
Tensile Load, long term, maximum   400 N   |   90 lbf
Tensile Load, short term, maximum   1334 N   |   300 lbf
Vertical Rise, maximum   3516.0 ft   |   1072.0 m
   
Environmental Specifications  
Environmental Space   Aerial, lashed   |   Buried
Installation Temperature   -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature   -40 °C to +75 °C (-40 °F to +167 °F)
   
Mechanical Test Specifications  
Compression   22 N/mm   |   126 lb/in
Compression Test Method   FOTP-41   |   IEC 60794-1 E3
Flex   25 cycles
Flex Test Method   FOTP-104   |   IEC 60794-1 E6
Impact   2.17 ft lb   |   2.94 N-m
Impact Test Method   FOTP-25   |   IEC 60794-1 E4
Strain   See long and short term tensile loads
Strain Test Method   FOTP-33   |   IEC 60794-1 E1
Twist   10 cycles
Twist Test Method   FOTP-85   |   IEC 60794-1 E7
Water Penentration   24 h
Water Penentration Test Method   FOTP-82   |   IEC 60794-1 F5
   
Environmental Test Specifications  
Cable Freeze   -2 °C   |   28 °F
Cable Freeze Test Method   FOTP-98   |   IEC 60794-1 F15
Drip   70 °C   |   158 °F
Drip Test Method   FOTP-81   |   IEC 60794-1 E14
Heat Age   -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method   IEC 60794-1 F9
Low High Bend   -30 °C to +60 °C (-22 °F to +140 °F)
Low High Bend Test Method   FOTP-37   |   IEC 60794-1 E11
Temperature Cycle   -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method   FOTP-3   |   IEC 60794-1 F1
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

R-001-SP-8G-F29IV/WB   (Product Component—not orderable)
All-Dielectric Indoor/Outdoor Riser Simplex Cable
CS-8G-TB   (Product Component—not orderable)
Enhanced Low Macrobending, Zero Water Peak, Dispersion-Unshifted Singlemode Fiber (ITU-T G.657.A2, B2)
Add Cancel