alert
Obsolete
For other alternatives, please contact us for more information.

CSGBMDU8

HomeConnect® Ground Block, brass, MDU, eight ports

Product Classification  
Brand   HomeConnect®
Product Type   Grounding block
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard   CE   |   EN 60728-4   |   SCTE
   
Electrical Specifications  
Impedance   75 ohm
Operating Frequency Band   0 – 3000 MHz
Insertion Loss at Frequency Band, maximum   0.2 dB @ 0–1002 MHz   |   0.3 dB @ 1002–3000 MHz
Return Loss at Frequency Band, minimum   20 dB @ 2000–3000 MHz   |   25 dB @ 1002–2000 MHz   |   35 dB @ 0–1002 MHz
Shielding Effectiveness, minimum   120 dB
   
General Specifications  
Device Type   Ground block
Includes   F81 barrel splice
Ports, quantity   8
   
Dimensions  
Height   38.10 mm   |   1.50 in
Length   139.70 mm   |   5.50 in
Length, F81 barrel splice   29.97 mm   |   1.18 in
Width   76.20 mm   |   3.00 in
   
Mechanical Specifications  
Material Type   Brass
Plating   Nickel
Recommended Bonding Torque, minimum   30.0 in lb
Recommended Bonding Torque, maximum   50.0 in lb
   
Packed Dimensions  
Height   152.40 mm   |   6.00 in
Length   342.90 mm   |   13.50 in
Width   241.30 mm   |   9.50 in
Shipping Weight   7.48 kg   |   16.50 lb
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel