Product Classification  
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   7-16 DIN Female
Body Style   Bulkhead
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 6000 MHz
Average Power at Frequency   1.0 kW @ 900 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -90 dBm @ 910 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
Outer Contact Resistance, maximum   0.40 mOhm
Inner Contact Resistance, maximum   1.50 mOhm
Insulation Resistance, minimum   10000 MOhm
Shielding Effectiveness   -100 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Solder
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Silver
Inner Contact Plating   Silver
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-4:17
Insertion Force   889.64 N   |   200.00 lbf
Insertion Force Method   IEC 61169-16:9.3.5
Pressurizable   No
Coupling Nut Proof Torque Method   IEC 61169-16:9.3.11
   
Dimensions  
Nominal Size   1/4 in
Diameter   41.00 mm   |   1.61 in
Height   41.00 mm   |   1.61 in
Length   43.67 mm   |   1.72 in
Weight   147.57 g   |   0.33 lb
Width   41.00 mm   |   1.61 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
824–2700 MHz1.0729.00
3000–6000 MHz1.4315.00

Add Cancel