Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

10805-5

UHF Male to UHF Female Right Angle Adapter

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Body Style Right angle
Inner Contact Plating Silver
Interface UHF Male
Interface 2 UHF Female
Mounting Angle Right angle
Outer Contact Plating Nickel
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 31.75 mm | 1.25 in
Diameter 19.05 mm | 0.75 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Average Power at Frequency 300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 300 MHz
Outer Contact Resistance, maximum 5 mOhm

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method IEC 61169-12:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 36 g | 0.079 lb

Product Classification

Product Type Adapter

General Specifications

Body Style Right angle
Inner Contact Plating Silver
Interface UHF Male
Interface 2 UHF Female
Mounting Angle Right angle
Outer Contact Plating Nickel
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 31.75 mm | 1.25 in
Diameter 19.05 mm | 0.75 in

Electrical Specifications

Average Power at Frequency 300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 300 MHz
Outer Contact Resistance, maximum 5 mOhm

Mechanical Specifications

Interface Durability 500 cycles
Interface Durability Method IEC 61169-12:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 36 g | 0.079 lb
Click on image to enlarge.

Product Specification

Product Specification