Product Classification  
Product Type   Adapter
   
General Specifications  
Interface   SMA Female
Interface 2   SMA Female
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 26000 MHz
RF Operating Voltage, maximum (vrms)   500.00 V
dc Test Voltage   1000 V
Outer Contact Resistance, maximum   2.50 mOhm
Inner Contact Resistance, maximum   3.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   100.0 W @ 900 MHz
Peak Power, maximum   5.00 kW
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Inner Contact Plating   Gold
Insertion Force   22.00 N   |   4.95 lbf
Insertion Force Method   IEC 61169-15:9.3.5
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-15:9.5
Outer Contact Plating   Trimetal
Pressurizable   No
   
Dimensions  
Diameter   6.24 mm   |   0.25 in
Length   12.90 mm   |   0.51 in
Weight   1.46 g   |   0.00 lb
Width   6.24 mm   |   0.25 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Mechanical Shock Test Method   IEC 60068-2-27
Climatic Sequence Test Method   IEC 60068-1
Damp Heat Steady State Test Method   IEC 60068-2-3
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–3000 MHz1.0337.51
3000–6000 MHz1.0434.59
6000–12000 MHz1.0828.84
12000–18000 MHz1.1225.01
18000–26000 MHz1.1921.23

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel