alert
Obsolete

This product was discontinued on: July 1, 2010

For other alternatives, please contact us for more information.

540EZDF

7-16 DIN Female EZfit® for 1/2 in FXL-540 cable

Product Classification  
Brand   EZfit®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   7-16 DIN Female
Body Style   Straight
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 7500 MHz
Average Power at Frequency   1.0 kW @ 900 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -115 dBm @ 1890 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   1980.00 V
dc Test Voltage   4000 V
Outer Contact Resistance, maximum   1.50 mOhm
Inner Contact Resistance, maximum   0.80 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -110 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp   |   Tool-flare
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-4:9.5
Connector Retention Tensile Force   1112 N   |   250 lbf
Connector Retention Torque   4.00 N-m   |   2.95 ft lb
Insertion Force   200.17 N   |   45.00 lbf
Insertion Force Method   IEC 61169-1:15.2.4
Pressurizable   No
   
Dimensions  
Nominal Size   1/2 in
Diameter   29.00 mm   |   1.14 in
Length   44.70 mm   |   1.76 in
Weight   80.00 g   |   0.18 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202, Method 213, Test Condition I
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
50–1000 MHz1.0239.00
1000–1900 MHz1.0336.00
1900–2200 MHz1.0434.00
2200–2700 MHz1.0531.50
2700–3600 MHz1.0828.00
3000–6000 MHz1.221.00
6000–8000 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Add Cancel